IESNA:LM-63-2002
[TEST]P949343
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13246
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1451.1 1584.9 1730.5 1885.1 2018.9 2131 2216 2265.7 2273.9 2249.5
2224.2 2222.3 2237.7 2271.2 2349.8 2546 3033.4 3764.8 4416.7 4917.6
5302.7 5666.2 5994.4 6302.7 6509.7 6211.4 5027.9 3517.1 2432.1 1635.6
689.9 218.8 104 45.2 14.5 0 0
1451.1 1587.7 1741.4 1890.5 2025.2 2137.4 2227.8 2277.5 2284.7 2263
2235 2234.1 2245.9 2280.2 2360.7 2514.4 2933.9 3647.3 4374.2 4893.1
5293.7 5696.9 6005.2 6307.2 6530.5 6337.9 5242.1 3743.1 2548.7 1696.1
734.2 237.8 121.2 53.3 19 0 0
1451.1 1585.8 1735 1878.8 2007.2 2113.9 2196.1 2247.7 2253.1 2234.1
2213.3 2209.7 2222.3 2256.7 2333.6 2477.3 2818.2 3461 4184.3 4746.7
5162.6 5600.2 6015.2 6395.8 6717.7 6809.9 6072.1 4725 3188 2070.5
958.4 377.9 212.5 117.5 54.2 18.1 0
1451.1 1575 1713.3 1850.8 1966.5 2065 2143.7 2184.4 2197.9 2189.8
2174.4 2172.6 2183.5 2199.7 2245 2336.3 2491.8 2849.8 3461 4162.6
4786.5 5366 5957.3 6514.3 7046.8 7462.7 7743.9 7766.5 7280 5775.6
3245.8 1161.8 466.5 249.5 114.8 26.2 0
1451.1 1556.9 1679 1804.6 1914 2007.2 2081.3 2131 2153.6 2159.1
2158.2 2163.6 2179 2193.4 2222.3 2288.4 2404.1 2578.6 2905 3456.5
4177.1 4946.5 5720.4 6526 7190.5 7818 8433.7 9121.8 9657.9 9263.7
7328.9 4036.9 1588.6 710.6 300.2 30.7 0
1451.1 1547 1654.6 1763.1 1862.5 1953.8 2028 2085.8 2117.5 2140.1
2156.3 2182.6 2222.3 2254 2283.8 2330.8 2431.2 2592.1 2838.1 3139.1
3583.1 4164.4 4826.2 5536.9 6270.1 7082.9 7990.7 9056.7 10525 11397.5
10427.3 7837.9 4263 1520.7 377.9 21.7 0
1451.1 1541.5 1647.3 1756.7 1853.5 1944.8 2023.4 2080.4 2114.8 2136.5
2159.1 2185.3 2223.3 2256.7 2292 2344.4 2442.1 2600.3 2848 3167.2
3593 4162.6 4809.1 5505.2 6253 7074.8 8002.4 9124.5 10523.2 11345
10285.4 7687.8 4242.2 1551.5 373.4 24.4 0
1451.1 1523.5 1610.3 1705.2 1796.5 1885.1 1964.7 2031.6 2079.5 2116.6
2155.4 2202.5 2254 2297.4 2339.9 2400.5 2498.1 2649.1 2873.3 3178.9
3567.7 4043.3 4613.8 5271.1 6014.3 6850.6 7763.8 8750.2 9961.7 10887.5
9621.7 6008.8 2725.9 927.6 220.6 19 0
1451.1 1511.7 1576.8 1651.8 1733.2 1815.5 1896.9 1968.3 2033.4 2090.3
2150 2207 2261.2 2309.1 2363.4 2442.1 2555.1 2729.6 2991.8 3349.8
3823.6 4388.6 5044.1 5760.2 6488.9 7255.6 8043.1 8879.5 9711.3 9991.5
8877.6 5950.1 2559.6 767.6 309.2 85.9 0
1451.1 1490.9 1537.9 1592.2 1660 1734.1 1806.5 1881.5 1950.2 2019.8
2090.3 2154.5 2208.8 2266.7 2328.1 2401.4 2515.3 2697.9 2980 3391.4
3926.6 4544.2 5205.1 5875 6542.3 7212.2 7902.1 8563 8864.1 8290
6527.8 3274.8 884.2 335.4 182.6 50.6 0
1451.1 1469.2 1492.7 1530.7 1581.3 1636.5 1702.5 1766.7 1836.3 1901.4
1977.3 2050.6 2122.9 2198.8 2277.5 2371.5 2500.8 2701.5 3003.5 3454.7
4046.9 4749.4 5427.5 6011.6 6517 6995.2 7384 7476.2 7006.1 5724
3571.3 1305.6 262.2 80.5 28 9.9 0
1451.1 1458.4 1468.3 1497.2 1538.8 1584.9 1640.1 1697.1 1758.5 1824.5
1895.1 1967.4 2046.9 2128.3 2218.7 2327.2 2469.2 2678 2971 3372.4
3910.4 4534.2 5106.5 5462.7 5626.4 5656.2 5535.1 5151.7 4449.2 3411.3
2008.1 683.5 155.5 44.3 12.7 5.4 0
1451.1 1443.9 1444.8 1460.2 1488.2 1522.6 1564.1 1608.4 1652.7 1694.3
1740.4 1782.9 1832.7 1880.6 1933 1996.3 2089.4 2235.9 2467.4 2804.6
3237.7 3677.1 3980 4022.5 3780.2 3329.9 2686.2 1886 1075 491.8
210.7 79.6 29.8 11.8 5.4 0.9 0
1451.1 1418.6 1399.6 1388.7 1379.7 1363.4 1335.4 1291.1 1232.3 1162.7
1083.1 999.1 915 839.9 782.1 739.6 708.8 697.1 757.7 897.8
1053.3 1180.8 1173.6 967.4 678.1 452.1 312.8 217.9 145.6 90.4
57 36.2 18.1 7.2 1.8 0 0
1451.1 1395.1 1351.7 1297.4 1219.7 1122.9 1009 881.5 745.9 613
516.3 465.6 454.8 459.3 474.7 488.2 499.1 500 488.2 463.8
436.7 409.6 380.6 349 307.4 255.9 199.8 143.8 107.6 78.7
50.6 29.8 11.8 4.5 1.8 0 0
1451.1 1374.3 1296.5 1192.5 1049.7 893.3 729.6 585 501.8 473.8
459.3 446.6 436.7 426.7 421.3 417.7 413.2 403.2 381.5 349.9
318.3 286.6 255.9 220.6 185.3 154.6 132 112.1 88.6 60.6
30.7 15.4 7.2 2.7 0 0 0
1451.1 1353.5 1244.1 1077.7 893.3 706.1 558.8 502.7 486.4 472.9
459.3 445.7 432.2 418.6 398.7 376.1 349.9 319.2 285.7 253.2
222.4 195.3 173.6 156.4 140.1 124.8 108.5 85.9 58.8 39.8
26.2 14.5 6.3 2.7 0 0 0
1451.1 1340.8 1191.6 997.3 778.5 594 519 503.6 489.1 473.8
461.1 445.7 429.5 409.6 384.3 352.6 318.3 283 245.9 209.8
179.9 160.9 147.4 134.7 121.2 107.6 92.2 73.2 57.9 46.1
33.5 21.7 7.2 0.9 0 0 0
1451.1 1322.7 1141 910.5 684.4 550.6 520.8 506.3 491.8 476.5
462.9 448.4 431.3 407.8 376.1 342.7 302 261.3 217 185.3
164.6 151.9 141.9 131.1 119.3 104.9 86.8 71.4 59.7 47
34.4 21.7 6.3 0 0 0 0
1451.1 1320.9 1124.7 877 648.3 545.2 526.2 510.8 495.5 481
466.5 450.3 433.1 407.8 377 336.3 290.2 244.1 206.1 177.2
159.1 147.4 136.5 124.8 111.2 94 75 62.4 50.6 38.9
26.2 14.5 3.6 0 0 0 0
1451.1 1320.9 1113 858.9 632.9 545.2 529.8 514.4 497.3 481
466.5 451.2 434 411.4 382.4 342.7 293.8 245 203.4 172.7
154.6 143.8 132.9 120.2 104.9 83.2 64.2 53.3 43.4 32.5
20.8 8.1 0.9 0 0 0 0
1451.1 1325.5 1118.4 861.6 632.9 545.2 529.8 514.4 498.2 482.8
467.4 452.1 435.8 414.1 385.2 340.9 292 241.4 199.8 170
153.7 142.9 131.1 119.3 103.1 77.8 60.6 50.6 39.8 28.9
18.1 6.3 0 0 0 0 0
